IESNA:LM-63-2002
[TEST]P1202377
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1D-830-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 3000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9175
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
925.6 961.8 1029 1104.9 1171.1 1229.6 1276 1306.4 1318 1329.6
1376.5 1417.1 1476.6 1602.7 1783.5 1998.6 2214.6 2424.4 2610 2760.8
2928 3081.7 3239.8 3388.2 3520.6 3565 3489.7 3304.5 2816.9 1814.9
662.2 241.2 126.6 70.1 37.7 11.1 0
925.6 968.1 1037.2 1112.1 1180.8 1236.4 1284.7 1313.7 1325.8 1336.9
1378.5 1416.6 1471.3 1585.8 1761.3 1971 2179.8 2395.4 2583.9 2755
2912.1 3090.4 3240.3 3389.1 3527.3 3589.7 3546.2 3377.5 2926.1 1961.8
752.1 263.9 139.2 75.9 40.1 13.5 0
925.6 962.3 1027.6 1101 1165.8 1221.9 1265.4 1293.9 1305 1309.8
1342.2 1385.7 1434.5 1526.4 1682 1878.7 2103.5 2330.1 2536 2704.2
2857.9 3030 3223.3 3414.3 3596 3742.4 3841.5 3835.7 3497.9 2575.7
1196.7 390.5 200.1 112.1 52.7 17.4 0
925.6 957 1016.9 1085.1 1144 1195.3 1236.8 1262 1272.6 1276
1293.4 1339.8 1386.7 1441.3 1544.7 1694.6 1877.3 2082.2 2301.1 2524.4
2744.4 2973.5 3215.6 3482.4 3755.5 3969.1 4145.5 4330.6 4399.8 3830.9
2404.6 924.1 358.6 194.8 106.3 33.8 0
925.6 954.6 1007.3 1068.2 1122.8 1170.6 1210.7 1236.8 1249.4 1255.7
1264.4 1294.8 1345.6 1387.6 1439.8 1529.7 1662.2 1825.5 2016.9 2242.7
2508 2807.7 3121.8 3486.3 3806.7 4123.3 4449.1 4844.4 5298.3 5399.3
4532.2 2787.4 1194.3 537.9 262.9 102.9 0
925.6 948.3 991.8 1042.5 1093.8 1141.6 1182.2 1213.2 1231 1244.1
1254.2 1273.6 1312.7 1362.5 1404.1 1452.4 1533.1 1651.1 1811.5 1994.2
2203.5 2437 2695.1 2992.8 3334 3752.6 4249.9 4848.3 5666.6 6436.5
6397.4 5133 3048.4 1303.5 451.9 101.5 0
925.6 947.8 989.9 1042.1 1090.4 1137.3 1178.4 1210.3 1229.6 1243.6
1253.8 1273.1 1309.8 1358.6 1402.1 1449.5 1523.9 1630.8 1791.7 1959.9
2175.5 2387.7 2640.9 2931.4 3276 3695.5 4193.4 4795.6 5615.8 6433.6
6416.2 5172.1 3109.8 1340.3 462.1 103.9 0
925.6 943.9 978.7 1021.8 1067.2 1111.7 1155.2 1190.9 1215.6 1234.4
1253.3 1277.9 1305.5 1331.6 1367.8 1418.6 1477.1 1550.5 1660.7 1813.9
2002 2223.8 2490.6 2818.3 3205.5 3653.5 4147.5 4687.8 5338.4 5925.6
5825.1 4656.9 2767.6 1093.3 326.7 64.8 0
925.6 941.5 966.2 1001.9 1042.1 1083.6 1127.1 1166.3 1198.7 1227.7
1256.2 1287.1 1312.7 1334.5 1362 1394.9 1450 1530.2 1654.4 1830.9
2065.3 2360.6 2708.1 3094.3 3493.5 3913 4349 4816.4 5282.8 5430.2
4957 3528.3 1658.3 583.4 232.5 91.8 0
925.6 934.8 951.7 977.3 1010.2 1047.4 1088.9 1127.6 1163.4 1198.7
1233.5 1268.3 1297.7 1325.3 1353.8 1386.2 1435.5 1516.7 1654.4 1857
2136.8 2479 2855 3244.1 3644.3 4053.2 4481 4867.1 5037.3 4706.7
3635.6 1824.6 549.5 233 136.8 69.1 0
925.6 932.8 943.5 963.3 988.9 1020.3 1054.1 1090.4 1125.7 1161.9
1201.1 1241.7 1282.3 1317.6 1356.7 1402.6 1470.3 1579.5 1745.3 1980.7
2321 2719.7 3184.7 3664.1 4168.2 4589.7 4935.8 5048.4 4731.3 3794.6
2364 936.7 280.8 116 56.1 18.4 0
925.6 929.9 938.6 955.5 980.7 1006.3 1039.6 1074 1108.3 1142.1
1181.7 1224.8 1267.8 1306.9 1352.8 1404.1 1480 1583.4 1737.6 1959.9
2265.4 2654 3100.1 3555.4 3974.9 4297.3 4458.7 4359.6 3925.1 2986
1707.6 651 225.7 92.3 40.1 8.2 0
925.6 928.5 933.8 951.7 973.4 1000 1028.5 1059.5 1092.3 1123.7
1159.5 1200.1 1238.8 1277.9 1320 1369.8 1430.7 1515.2 1625.9 1774.8
1988.4 2278.9 2626.4 2978.3 3273.1 3439.4 3412.3 3179.4 2757.9 2056.6
1129.1 434 169.6 84.6 53.6 20.3 0
925.6 923.2 929 943.5 963.8 988.9 1016.4 1043.5 1069.6 1092.3
1117.5 1140.7 1161.9 1178.8 1186.1 1185.1 1173.5 1152.3 1125.7 1100.5
1077.3 1067.7 1067.7 1048.3 970 819.2 626.4 454.3 338.3 262.4
210.7 174 144 114.1 75.4 31.9 0
925.6 920.7 926.1 943 965.2 989.9 1016.4 1042.5 1067.7 1083.6
1091.4 1088.9 1079.3 1058 1024.2 979.7 926.1 867.1 804.3 732.7
663.1 595.9 531.7 472.2 418.1 375.1 336.9 308.8 282.3 254.2
219.9 186.1 147.9 109.2 66.2 30 0
925.6 917.8 927 944.4 968.1 994.7 1025.1 1053.2 1070.1 1076.9
1068.6 1047.9 1021.8 988.4 952.2 909.6 856.9 797.5 733.2 665.5
598.8 536.5 481.9 435.5 394.4 360.6 332 315.6 294.8 267.8
233.9 188 145.5 103.4 59.9 30.9 0
925.6 917.4 927.5 948.8 974.4 1005.8 1037.2 1059 1069.1 1067.7
1056.1 1039.2 1009.7 969.6 923.2 876.3 826.5 769 705.2 639.9
579.5 529.2 484.3 445.6 410.3 378.9 360.6 343.6 344.1 346.5
323.8 282.7 251.3 195.3 135.3 90.4 0
925.6 919.8 932.3 955.1 987.4 1018.4 1043 1062.4 1068.6 1067.2
1057.5 1036.7 1001.9 959.4 909.6 857.4 792.7 723.1 655.4 595
543.7 500.7 464.5 433.1 402.1 374.6 351.4 378.9 432.1 455.8
443.7 424.4 407 328.7 263.4 187 0
925.6 920.3 935.7 962.8 993.7 1026.1 1049.3 1063.3 1067.7 1066.7
1058 1038.2 1005.3 963.8 903.3 833.7 752.5 676.2 602.7 546.2
494 454.3 421.5 395.4 369.7 335.9 349.9 384.7 402.6 394.4
373.1 371.7 323.3 264.4 223.8 159 0
925.6 920.7 938.1 967.1 1001 1030.9 1052.2 1064.3 1069.1 1067.7
1059 1041.6 1016 974.4 908.7 822.6 727.4 636.5 557.8 493
440.3 403.6 377.5 355.7 321.4 315.1 333.5 354.3 347.5 328.2
313.2 298.2 244.1 199.6 168.7 119.4 0
925.6 921.2 940.1 970.5 1007.3 1035.8 1057.5 1070.1 1076.4 1074.9
1064.8 1050.8 1025.1 977.8 905.3 811 704.7 598.8 509.4 446.1
402.6 371.7 349 326.2 296.8 305 321.9 331.6 320.9 354.8
325.8 291 218.5 176.4 145.5 89.4 0
925.6 923.2 941 971.5 1005.8 1037.7 1059.5 1072 1079.3 1079.8
1072.5 1059.9 1035.3 989.9 915.9 818.3 706.1 595.5 503.6 440.8
400.2 369.3 346.1 321.4 292.9 301.6 318 327.7 316.6 351.9
325.8 265.3 211.2 174.5 145 70.1 0
